- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Scotch Extra-Strong Double Sided Tape, Outdoor Bulletin-Use, Transparent
Specifications of PV-CLR
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 12
-
- Length(m)
- 1
-
- Thickness(mm)
- 1
-
- Details Type
- For indoor and outdoor use
-
- Color Details
- Transparency
-
- Adhesiveness
- 40N/10mm
-
- JAN Code
- 4548623782836
-
- Trusco Code
- 436-0567
-
- Standard Load
- Stainless Steel: Approx. 900 g, Glass: Approx. 800 g, Acrylic: Approx. 700 g (equivalent to 2 cm of tape)
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 223.71
|
DOUBLE-COATED TAPES(VERY HIGH
|
1 Piece(s)
|
|
Same day
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 12
-
- Length(m)
- 1
-
- Thickness(mm)
- 1
-
- Details Type
- For indoor and outdoor use
-
- Color Details
- Transparency
-
- Adhesiveness
- 40N/10mm
-
- JAN Code
- 4548623782836
-
- Trusco Code
- 436-0567
-
- Standard Load
- Stainless Steel: Approx. 900 g, Glass: Approx. 800 g, Acrylic: Approx. 700 g (equivalent to 2 cm of tape)
-
- Internal capacity
- 1 Roll
Product Description
[Features]
· Double-sided tape with high adhesive strength.
· Since the tape is transparent and inconspicuous, it is suitable to use on glass and acrylic.
· Can adhere/fix various items without using screws or nails.
[Applications]
· For locations where you don't want tape to be conspicuous.
Specifications of PV-CLR
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 12
-
- Length(m)
- 1
-
- Thickness(mm)
- 1
-
- Details Type
- For indoor and outdoor use
-
- Color Details
- Transparency
-
- Adhesiveness
- 40N/10mm
-
- JAN Code
- 4548623782836
-
- Trusco Code
- 436-0567
-
- Standard Load
- Stainless Steel: Approx. 900 g, Glass: Approx. 800 g, Acrylic: Approx. 700 g (equivalent to 2 cm of tape)
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 223.71
|
DOUBLE-COATED TAPES(VERY HIGH
|
1 Piece(s)
|
|
Same day
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?