(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Removable Double-Sided Tape Heavy-Duty Thin

Removable Double-Sided Tape Heavy-Duty Thin

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 169.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
KRE-12
KRE-19
SRE-12
SRE-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Internal capacity

฿ 169.52

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 12 8 4548623939841 439-0768 1 Roll

฿ 229.46

DOUBLE-COATED TAPES(VERY HIGH 10 Piece(s) 5 Day(s) 19 8 4548623939858 439-0776 1 Roll

฿ 275.32

DOUBLE-COATED TAPES(VERY HIGH 10 Piece(s) 8 Day(s) 12 15 4548623939865 439-0814 1 Roll

฿ 299.23

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 15 4548623939872 439-0822 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Thickness(mm)
    0.15
  • Color Details
    White
  • Adhesiveness
    8.2N/10mm
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Product Description

[Features]
· Uses a strong adhesive that can properly bond to various materials, including hard-to-bond polypropylene and polyethylene. 
· The high strength base material makes the tape resistant to tearing when peeled off, and it peels off cleanly.
· The adhesive strength has been improved, to approximately triple the adhesive strength of conventional removable tape. (Comparison with our products)
[Applications]
· For putting up posters and calendars.
· For mounting corner guards, etc.
· For securing heat insulating sheets.

Part Number
KRE-12
KRE-19
SRE-12
SRE-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Internal capacity

฿ 169.52

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 12 8 4548623939841 439-0768 1 Roll

฿ 229.46

DOUBLE-COATED TAPES(VERY HIGH 10 Piece(s) 5 Day(s) 19 8 4548623939858 439-0776 1 Roll

฿ 275.32

DOUBLE-COATED TAPES(VERY HIGH 10 Piece(s) 8 Day(s) 12 15 4548623939865 439-0814 1 Roll

฿ 299.23

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 19 15 4548623939872 439-0822 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1