(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
665-3-12 |
665-3-18 |
665-3-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Adhesiveness | Tensile Strength | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 718.09 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | Same day | 12 | 1.6 N/10 mm(front), 3.1 N/10 mm (rear) | 40.2N/10mm | 4547452716951 | 406-3007 | 1 Roll | ||
฿ 967.64 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | Same day | 18 | 2.3 N / 10 mm (Front Side), 4.6 N / 10 mm (Back Side) | 59.8N/10mm | 4547452716968 | 406-3015 | 1 Roll | ||
฿ 1,206.00 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | 1 Day(s) | 24 | 3.1 N/10 mm (front), 6.1 N/10 mm (back) | 80.4N/10mm | 4547452716975 | 406-3023 | 1 Roll |
[Features]
· Transparent double-sided tape without backing paper (release paper) that is easy to use.
· Tape made of transparent material that has a clean finish without being conspicuous.
[Applications]
· For putting up posters, notices, etc. on glass surfaces.
Part Number |
---|
665-3-12 |
665-3-18 |
665-3-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Adhesiveness | Tensile Strength | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 718.09 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | Same day | 12 | 1.6 N/10 mm(front), 3.1 N/10 mm (rear) | 40.2N/10mm | 4547452716951 | 406-3007 | 1 Roll | ||
฿ 967.64 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | Same day | 18 | 2.3 N / 10 mm (Front Side), 4.6 N / 10 mm (Back Side) | 59.8N/10mm | 4547452716968 | 406-3015 | 1 Roll | ||
฿ 1,206.00 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | 1 Day(s) | 24 | 3.1 N/10 mm (front), 6.1 N/10 mm (back) | 80.4N/10mm | 4547452716975 | 406-3023 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?