(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch General-Use Double Sided Tape

Scotch General-Use Double Sided Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 41.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PGD-05
PGD-10
PGD-15
PGD-20
PGD-25
PGD-30
PGD-40
PGD-50
PGD-75
PGD-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 41.00

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) Same day 5 4548623121062 410-7063 1 Roll

฿ 79.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 10 4548623121079 410-7071 1 Roll

฿ 129.48

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 15 4548623121086 410-7098 1 Roll

฿ 141.67

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 20 4548623121093 410-7101 1 Roll

฿ 207.31

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 25 4548623121109 410-7110 1 Roll

฿ 252.55

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 30 4548623121116 410-7128 1 Roll

฿ 328.57

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 40 4548623121123 410-7136 1 Roll

฿ 411.41

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 50 4548623121130 410-7144 1 Roll

฿ 604.45

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 75 4548623121147 410-7152 1 Roll

฿ 803.11

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 100 4548623121154 410-7080 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Color Details
    White
  • Adhesiveness
    22N/10mm
  • Operating Temperature Range(°C)
    0–50
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Product Description

General double-sided tape that is suitable for adhering lightweight items.
[Features]
· Enables well-balanced adhesion on materials such as metal, acrylic resin, plastic (excluding PP and PE), paper, glass, wood, etc.
[Applications]
· For adhering display items, all sorts of construction, office tasks such as sealing envelopes, temporary securing of baseboards, all sorts of moldings, metal fittings, etc.

Part Number
PGD-05
PGD-10
PGD-15
PGD-20
PGD-25
PGD-30
PGD-40
PGD-50
PGD-75
PGD-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 41.00

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) Same day 5 4548623121062 410-7063 1 Roll

฿ 79.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 10 4548623121079 410-7071 1 Roll

฿ 129.48

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 15 4548623121086 410-7098 1 Roll

฿ 141.67

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 20 4548623121093 410-7101 1 Roll

฿ 207.31

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 25 4548623121109 410-7110 1 Roll

฿ 252.55

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 30 4548623121116 410-7128 1 Roll

฿ 328.57

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 40 4548623121123 410-7136 1 Roll

฿ 411.41

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 50 4548623121130 410-7144 1 Roll

฿ 604.45

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 75 4548623121147 410-7152 1 Roll

฿ 803.11

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 100 4548623121154 410-7080 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1