(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Masking Tape for Heat Resistance

Masking Tape for Heat Resistance

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 114.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4316-12-50
4316-19-50
4316-25-50
4316-30-50
4316-38-50
4316-50-50
4316-75-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Amount Of Content

฿ 114.77

MASKING TAPES(FOR HEAT-RESIST 10 Piece(s) 6 Day(s) 12 4042448089489 494-5409 1 Roll

฿ 168.40

MASKING TAPES(FOR HEAT-RESIST 10 Piece(s) 5 Day(s) 19 4042448089557 494-5417 1 Roll

฿ 216.72

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 10 Day(s) 25 4042448089601 494-5425 1 Roll

฿ 256.99

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 10 Day(s) 30 4042448089625 494-5433 1 Roll

฿ 319.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 12 Day(s) 38 4042448089649 494-5441 1 Roll

฿ 422.84

MASKING TAPES(FOR HEAT-RESIST 10 Piece(s) 6 Day(s) 50 4042448089670 494-5450 1 Roll

฿ 623.18

MASKING TAPES(FOR HEAT-RESIST 10 Piece(s) 8 Day(s) 75 4042448089717 494-5468 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    White
  • Adhesive Strength
    3.4N/10mm
  • Tensile Strength
    38N/10mm
  • Continuous operating temperature
    100 °C (30 min.)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Stable physical properties at low to medium temperatures.
· Environmentally friendly, non-solvent-based crepe paper tape.
· A general-purpose tape that avoids leaving adhesive residue.
[Applications]
· Masking for painting buildings.
· Masking for painting vehicles.
· Temporary fixing of furnishings, etc.

Part Number
4316-12-50
4316-19-50
4316-25-50
4316-30-50
4316-38-50
4316-50-50
4316-75-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Amount Of Content

฿ 114.77

MASKING TAPES(FOR HEAT-RESIST 10 Piece(s) 6 Day(s) 12 4042448089489 494-5409 1 Roll

฿ 168.40

MASKING TAPES(FOR HEAT-RESIST 10 Piece(s) 5 Day(s) 19 4042448089557 494-5417 1 Roll

฿ 216.72

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 10 Day(s) 25 4042448089601 494-5425 1 Roll

฿ 256.99

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 10 Day(s) 30 4042448089625 494-5433 1 Roll

฿ 319.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 12 Day(s) 38 4042448089649 494-5441 1 Roll

฿ 422.84

MASKING TAPES(FOR HEAT-RESIST 10 Piece(s) 6 Day(s) 50 4042448089670 494-5450 1 Roll

฿ 623.18

MASKING TAPES(FOR HEAT-RESIST 10 Piece(s) 8 Day(s) 75 4042448089717 494-5468 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1