(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Masking Tape (Painting Use)

Masking Tape (Painting Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 264.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
J8100
J8101
J8102
J8103
J8104
J8105
J8111
J8112
J8113
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Adhesiveness Tensile Strength Color Details JAN Code Trusco Code Mass Amount Of Content

฿ 267.51

MASKING TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Yellows 12 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881009 486-6291 230 1 Box (10 Rolls)

฿ 270.32

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

10 Day(s) Yellows 15 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881016 486-6304 230 1 Box (8 Rolls)

฿ 277.91

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

10 Day(s) Yellows 18 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881023 486-6312 240 1 Box (7 Rolls)

฿ 270.32

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

10 Day(s) Yellows 24 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881030 486-6321 230 1 Box (5 Rolls)

฿ 270.32

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

10 Day(s) Yellows 30 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881047 486-6339 230 1 Box (4 Rolls)

฿ 264.12

MASKING TAPES 1 Pack(s)

2 Pieces Per Package

5 Day(s) Yellows 50 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881054 486-6347 190 1 Box (2 Rolls)

฿ 279.00

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

12 Day(s) Blue Type 15 0.11 2.1N/10mm 49N/15mm Blue 4904140881115 486-6355 230 1 Box (8 Rolls)

฿ 291.43

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

12 Day(s) Blue Type 18 0.11 2.1N/10mm 49N/15mm Blue 4904140881122 486-6363 240 1 Box (7 Rolls)

฿ 279.00

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

12 Day(s) Blue Type 24 0.11 2.1N/10mm 49N/15mm Blue 4904140881139 486-6371 230 1 Box (5 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    18
  • Continuous operating temperature
    100°C (30 min.)
  • Cutting Method
    Can cut by hand

Product Description

[Features]
· Excellent weather resistance and water resistance. Ideal for repainting walls and fences.
· Masking with excellent weather resistance and water resistance.

Part Number
J8100
J8101
J8102
J8103
J8104
J8105
J8111
J8112
J8113
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Adhesiveness Tensile Strength Color Details JAN Code Trusco Code Mass Amount Of Content

฿ 267.51

MASKING TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Yellows 12 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881009 486-6291 230 1 Box (10 Rolls)

฿ 270.32

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

10 Day(s) Yellows 15 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881016 486-6304 230 1 Box (8 Rolls)

฿ 277.91

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

10 Day(s) Yellows 18 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881023 486-6312 240 1 Box (7 Rolls)

฿ 270.32

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

10 Day(s) Yellows 24 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881030 486-6321 230 1 Box (5 Rolls)

฿ 270.32

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

10 Day(s) Yellows 30 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881047 486-6339 230 1 Box (4 Rolls)

฿ 264.12

MASKING TAPES 1 Pack(s)

2 Pieces Per Package

5 Day(s) Yellows 50 0.1 2.06N/10mm 57.6N/15mm Cream 4904140881054 486-6347 190 1 Box (2 Rolls)

฿ 279.00

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

12 Day(s) Blue Type 15 0.11 2.1N/10mm 49N/15mm Blue 4904140881115 486-6355 230 1 Box (8 Rolls)

฿ 291.43

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

12 Day(s) Blue Type 18 0.11 2.1N/10mm 49N/15mm Blue 4904140881122 486-6363 240 1 Box (7 Rolls)

฿ 279.00

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

12 Day(s) Blue Type 24 0.11 2.1N/10mm 49N/15mm Blue 4904140881139 486-6371 230 1 Box (5 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1