(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch® Paint-Use Masking Tape

Scotch® Paint-Use Masking Tape

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 29.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M40J-12 SALE
M40J-15 SALE
M40J-18
M40J-20 SALE
M40J-24 SALE
M40J-30
M40J-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 29.00

฿ 19.87

MASKING TAPES 1 Piece(s) Same day 12 4548623739793 431-1965 1 Roll

฿ 50.33

฿ 44.64

MASKING TAPES 1 Piece(s) Same day 15 4547452887200 382-7011 1 Roll

฿ 56.39

MASKING TAPES 10 Piece(s) 5 Day(s) 18 4547452887217 382-7020 1 Roll

฿ 62.30

฿ 51.54

MASKING TAPES 1 Piece(s) Same day 20 4548623739823 431-1973 1 Roll

฿ 72.46

฿ 57.00

MASKING TAPES 1 Piece(s) Same day 24 4547452887224 382-7038 1 Roll

฿ 88.00

MASKING TAPES 1 Piece(s) 20 Day(s) 30 4547452887231 382-7046 1 Roll

฿ 135.00

฿ 81.11

MASKING TAPES 1 Piece(s) Same day 50 4548623739854 431-1981 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    18
  • Thickness(mm)
    0.08
  • Color Details
    Yellow
  • Adhesiveness
    1.06N/10mm
  • Tensile Strength
    28.6N/10mm
  • Continuous operating temperature
    120°C (60 Minutes)
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Product Description

[Features]
· Great adhesion, but avoids tearing or leaving adhesive residue when removed.
· Adheres securely to uneven surfaces.
· Easily handles curves.

Part Number
M40J-12 SALE
M40J-15 SALE
M40J-18
M40J-20 SALE
M40J-24 SALE
M40J-30
M40J-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 29.00

฿ 19.87

MASKING TAPES 1 Piece(s) Same day 12 4548623739793 431-1965 1 Roll

฿ 50.33

฿ 44.64

MASKING TAPES 1 Piece(s) Same day 15 4547452887200 382-7011 1 Roll

฿ 56.39

MASKING TAPES 10 Piece(s) 5 Day(s) 18 4547452887217 382-7020 1 Roll

฿ 62.30

฿ 51.54

MASKING TAPES 1 Piece(s) Same day 20 4548623739823 431-1973 1 Roll

฿ 72.46

฿ 57.00

MASKING TAPES 1 Piece(s) Same day 24 4547452887224 382-7038 1 Roll

฿ 88.00

MASKING TAPES 1 Piece(s) 20 Day(s) 30 4547452887231 382-7046 1 Roll

฿ 135.00

฿ 81.11

MASKING TAPES 1 Piece(s) Same day 50 4548623739854 431-1981 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1