(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch® Sealing Masking Tape (Coarse Surface-Use)

Scotch® Sealing Masking Tape (Coarse Surface-Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 358.63 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
80S-15X18
80S-18X18
80S-21X18
80S-24X18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 360.25

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

Same day 15 4548623578880 491-6212 1 Pack (8 pcs)

฿ 358.63

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

10 Day(s) 18 4548623578897 491-6221 1 Pack (7 pcs)

฿ 370.28

MASKING TAPES 1 Pack(s)

6 Pieces Per Package

10 Day(s) 21 4548623578903 491-6239 1 Pack (6 pcs)

฿ 365.96

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

10 Day(s) 24 4548623578910 491-6247 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    Green
  • Adhesiveness
    1.8N/10mm
  • Tensile Strength
    30N/10mm
  • Continuous operating temperature
    120°C (60 Minutes)
  • Cutting Method
    Can cut by hand

Product Description

[Features]
· The tape's flexibility means it is excellent for adhering to coarse, uneven and very rough surfaces.
· Sticks well to damp surfaces.
· Won't tear or leave adhesive residue behind when removed.

Part Number
80S-15X18
80S-18X18
80S-21X18
80S-24X18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 360.25

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

Same day 15 4548623578880 491-6212 1 Pack (8 pcs)

฿ 358.63

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

10 Day(s) 18 4548623578897 491-6221 1 Pack (7 pcs)

฿ 370.28

MASKING TAPES 1 Pack(s)

6 Pieces Per Package

10 Day(s) 21 4548623578903 491-6239 1 Pack (6 pcs)

฿ 365.96

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

10 Day(s) 24 4548623578910 491-6247 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1