(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Masking Tape (Construction Painting Use)

Masking Tape (Construction Painting Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 274.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
NO720A-12
NO720A-15
NO720A-18
NO720A-24
NO720A-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 274.13

MASKING TAPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 12 4976006210018 497-7076 1 Pack (10 pcs)

฿ 274.13

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

14 Day(s) 15 4976006210032 497-7084 1 Pack (8 pcs)

฿ 287.17

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

12 Day(s) 18 4976006210056 497-7092 1 Pack (7 pcs)

฿ 274.13

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

12 Day(s) 24 4976006210117 497-7114 1 Pack (5 pcs)

฿ 274.13

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

10 Day(s) 30 4976006210131 497-7122 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Purple-base
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    Purple
  • Adhesiveness
    1.83N/10mm
  • Tensile Strength
    31.8N/10mm
  • Cutting Method
    Can cut by hand

Product Description

[Features]
· A tape with excellent adhesion, unlikely to leave adhesive or tear paper when peeling off.
· Smooth tape releasing ensures a clean straight line.
· Bright purple color means you won't forget to peel it off.
· Easy to adhere and with good adhesive power even in summer and winter.

Part Number
NO720A-12
NO720A-15
NO720A-18
NO720A-24
NO720A-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 274.13

MASKING TAPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 12 4976006210018 497-7076 1 Pack (10 pcs)

฿ 274.13

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

14 Day(s) 15 4976006210032 497-7084 1 Pack (8 pcs)

฿ 287.17

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

12 Day(s) 18 4976006210056 497-7092 1 Pack (7 pcs)

฿ 274.13

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

12 Day(s) 24 4976006210117 497-7114 1 Pack (5 pcs)

฿ 274.13

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

10 Day(s) 30 4976006210131 497-7122 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1