(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Masking Tape (General Care Use)

Masking Tape (General Care Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO720-18

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Adhesiveness
    1.47N/10mm
  • Tensile Strength
    49N/10mm
  • JAN Code
    4976006211053
  • Trusco Code
    453-7823
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Pack (7 pcs)
Part Number
NO720-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 277.00

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

Same day 1 Pack (7 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Adhesiveness
    1.47N/10mm
  • Tensile Strength
    49N/10mm
  • JAN Code
    4976006211053
  • Trusco Code
    453-7823
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Pack (7 pcs)

Product Description

[Features]
· Exceptional adhesive strength, base material strength, cutting ability, adhesive residue properties, etc. for superb quality and balance.

Specifications of NO720-18

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Adhesiveness
    1.47N/10mm
  • Tensile Strength
    49N/10mm
  • JAN Code
    4976006211053
  • Trusco Code
    453-7823
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Pack (7 pcs)
Part Number
NO720-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 277.00

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

Same day 1 Pack (7 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1