(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Protective Tape (Film Type)

Protective Tape (Film Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M-YTF5025

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Color Details
    Green
  • Tensile Strength
    9.3N/10mm
  • Adhesiveness
    2.8N/10mm
  • JAN Code
    4967576117555
  • Trusco Code
    753-5945
  • Mass(g)
    161
  • Amount Of Content
    1 Roll
Part Number
M-YTF5025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 182.00

CLOTH MASKING TAPES 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Color Details
    Green
  • Tensile Strength
    9.3N/10mm
  • Adhesiveness
    2.8N/10mm
  • JAN Code
    4967576117555
  • Trusco Code
    753-5945
  • Mass(g)
    161
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A protective tape for construction.
· Easy to cut by hand, and leaves little adhesive residue behind.
· Easy to remove even after long periods.
· Ideal for protective covering during construction, etc.

Specifications of M-YTF5025

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Color Details
    Green
  • Tensile Strength
    9.3N/10mm
  • Adhesiveness
    2.8N/10mm
  • JAN Code
    4967576117555
  • Trusco Code
    753-5945
  • Mass(g)
    161
  • Amount Of Content
    1 Roll
Part Number
M-YTF5025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 182.00

CLOTH MASKING TAPES 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1