- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
PE Cloth Tape for Floor Curing
Specifications of 416
-
- Product Type
- Adhesive Tape
-
- Color
- Blue Type
-
- Width(mm)
- 40
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.16
-
- Color Details
- Blue
-
- Tensile Strength
- 70.6N/10mm
-
- Adhesiveness
- 2.35N/10mm
-
- JAN Code
- 4970520361409
-
- Trusco Code
- 324-4121
-
- Mass(g)
- 266
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 318.39
|
CLOTH MASKING TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Blue Type
-
- Width(mm)
- 40
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.16
-
- Color Details
- Blue
-
- Tensile Strength
- 70.6N/10mm
-
- Adhesiveness
- 2.35N/10mm
-
- JAN Code
- 4970520361409
-
- Trusco Code
- 324-4121
-
- Mass(g)
- 266
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Uses a low-strength adhesive that won't leave residue behind.
· A sturdy tape that is easy to cut by hand.
· Suitable for use on flooring.
Specifications of 416
-
- Product Type
- Adhesive Tape
-
- Color
- Blue Type
-
- Width(mm)
- 40
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.16
-
- Color Details
- Blue
-
- Tensile Strength
- 70.6N/10mm
-
- Adhesiveness
- 2.35N/10mm
-
- JAN Code
- 4970520361409
-
- Trusco Code
- 324-4121
-
- Mass(g)
- 266
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 318.39
|
CLOTH MASKING TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?