(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bag Sealing Tape Width (mm) 12

Bag Sealing Tape Width (mm) 12

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 540G-12X100T

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    12
  • Length(m)
    100
  • Thickness(mm)
    0.058
  • Adhesiveness
    3.12N/10mm
  • Tensile Strength
    72.6N/10mm
  • Color Details
    Green
  • JAN Code
    4987167072209
  • Trusco Code
    494-5697
  • Mass(g)
    100
  • Specifications
    Food Sanitation Act of Japan compliance number: No. 370
  • Internal capacity
    1 Roll
Part Number
540G-12X100T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 242.31

BAG SEALERS 1 Piece(s) 10 Day(s) Green Green 4987167072209 494-5697 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    12
  • Length(m)
    100
  • Thickness(mm)
    0.058
  • Adhesiveness
    3.12N/10mm
  • Tensile Strength
    72.6N/10mm
  • Mass(g)
    100
  • Specifications
    Food Sanitation Act of Japan compliance number: No. 370
  • Internal capacity
    1 Roll

Product Description

[Features]
· Tape with excellent moisture resistance and water resistance.
[Applications]
· For fresh fruits and vegetables, raw noodles, and frozen foods.
· Foods in general.
· Manufactured parts such as screws are sealed in bags using subdivided bagging.

Specifications of 540G-12X100T

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    12
  • Length(m)
    100
  • Thickness(mm)
    0.058
  • Adhesiveness
    3.12N/10mm
  • Tensile Strength
    72.6N/10mm
  • Color Details
    Green
  • JAN Code
    4987167072209
  • Trusco Code
    494-5697
  • Mass(g)
    100
  • Specifications
    Food Sanitation Act of Japan compliance number: No. 370
  • Internal capacity
    1 Roll
Part Number
540G-12X100T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 242.31

BAG SEALERS 1 Piece(s) 10 Day(s) Green Green 4987167072209 494-5697 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1