(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft tape dedicated cutter

Craft tape dedicated cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KTC01

  • Product Type
    Fixtures
  • Color
    Yellow Color
  • Width(mm)
    63
  • Color Detail
    Yellow
  • Depth(mm)
    80
  • Height(mm)
    30
  • JAN Code
    4560118180019
  • Trusco Code
    471-1203
  • Maximum tape width(mm)
    50
  • Amount Of Content
    1 pc.
Part Number
KTC01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 87.71

TAPE CUTTERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Fixtures
  • Color
    Yellow Color
  • Width(mm)
    63
  • Color Detail
    Yellow
  • Depth(mm)
    80
  • Height(mm)
    30
  • JAN Code
    4560118180019
  • Trusco Code
    471-1203
  • Maximum tape width(mm)
    50
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ Compact and easy-to-use cutter dedicated for craft paper tape
・ The blade is a double-sided blade that can be used interchangeably, making it an economical and long-lifespan product
・ Both the blade and body are made of ABS resin and can be discarded as a unit
・ The tape set is single-action from the side of the main unit, and it works perfectly as the tape usage decreases
・ 50 mm width available from each manufacturer craft paper tape

Specifications of KTC01

  • Product Type
    Fixtures
  • Color
    Yellow Color
  • Width(mm)
    63
  • Color Detail
    Yellow
  • Depth(mm)
    80
  • Height(mm)
    30
  • JAN Code
    4560118180019
  • Trusco Code
    471-1203
  • Maximum tape width(mm)
    50
  • Amount Of Content
    1 pc.
Part Number
KTC01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 87.71

TAPE CUTTERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1