(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TCCBE5 |
TCCBE6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 531.15 |
TAPE CUTTERS | 10 Piece(s) | 8 Day(s) | White Type | White | 4987167067915 | 495-5510 | 1 unit | ||
฿ 468.26 |
TAPE CUTTERS | 1 Piece(s) | 5 Day(s) | Black | Black | 4987167067922 | 495-5528 | 1 unit |
A tape cutter with a newly designed blade that cuts straight.
[Features]
·The body has two colors, white and black.
·Only for Omaki.
·Adopts a newly designed blade with less unevenness (Patent No. 5269180).
·Less force when cutting the tape. Workability is improved and fatigue is reduced.
·Sellotape up to 24 mm wide can be used.
[Applications]
·It can be used for sealing, wrapping, and displaying items such as posters.
·For creating samples and organizing documents.
Part Number |
---|
TCCBE5 |
TCCBE6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 531.15 |
TAPE CUTTERS | 10 Piece(s) | 8 Day(s) | White Type | White | 4987167067915 | 495-5510 | 1 unit | ||
฿ 468.26 |
TAPE CUTTERS | 1 Piece(s) | 5 Day(s) | Black | Black | 4987167067922 | 495-5528 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?