(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8602L |
8602R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
JAN Code | Trusco Code | Winding Core Diameter | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.34 |
DOUBLE-COATED TAPES(FOR GENER | 1 Pack(s) |
16 Pieces Per Package |
12 Day(s) | 29 | 29 | 4549395332373 | 773-7025 | - | 1 Pack (16 pcs) | ||
฿ 225.00 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | - | 1 Day(s) | 24 | 1 | 4549395332397 | 773-7033 | 25mm | 1 Roll |
[Features]
· Can hang items on wallpaper without needing tack holes.
[Applications]
· For putting up materials and photos on wallpaper.
Part Number |
---|
8602L |
8602R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
JAN Code | Trusco Code | Winding Core Diameter | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.34 |
DOUBLE-COATED TAPES(FOR GENER | 1 Pack(s) |
16 Pieces Per Package |
12 Day(s) | 29 | 29 | 4549395332373 | 773-7025 | - | 1 Pack (16 pcs) | ||
฿ 225.00 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | - | 1 Day(s) | 24 | 1 | 4549395332397 | 773-7033 | 25mm | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?