(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch® Display-Use Tab/Tape Transparent Economy Pack

Scotch® Display-Use Tab/Tape Transparent Economy Pack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 859JN-10

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    17
  • Length(m)
    17
  • Thickness(mm)
    0.7
  • Details Type
    For general glass
  • Color Details
    Clear
  • JAN Code
    4548623782775
  • Trusco Code
    423-2364
  • Continuous operating temperature
    150 °C (30 min.)
  • Internal capacity
    1 Box (350 sheets)
Part Number
859JN-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 1,316.12

TAPES FOR OFFICE WORK 1 Pack(s)

350 Pieces Per Package

10 Day(s) 1 Box (350 sheets)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    17
  • Length(m)
    17
  • Thickness(mm)
    0.7
  • Details Type
    For general glass
  • Color Details
    Clear
  • JAN Code
    4548623782775
  • Trusco Code
    423-2364
  • Continuous operating temperature
    150 °C (30 min.)
  • Internal capacity
    1 Box (350 sheets)

Product Description

[Features]
· Double-sided transparent tape for display use that can be peeled off without damaging the adhered item or the surface it is adhered to.
· Unique product for which the entire tab is adhesive material.
· Fits smoothly on uneven surfaces.
[Applications]
· For putting up materials or photos on glass, metal, plastic and paper.

Specifications of 859JN-10

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    17
  • Length(m)
    17
  • Thickness(mm)
    0.7
  • Details Type
    For general glass
  • Color Details
    Clear
  • JAN Code
    4548623782775
  • Trusco Code
    423-2364
  • Continuous operating temperature
    150 °C (30 min.)
  • Internal capacity
    1 Box (350 sheets)
Part Number
859JN-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 1,316.12

TAPES FOR OFFICE WORK 1 Pack(s)

350 Pieces Per Package

10 Day(s) 1 Box (350 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1