(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
859LN |
859RN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Details Type | JAN Code | Trusco Code | Continuous operating temperature | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 177.21 |
TAPES FOR OFFICE WORK | 1 Pack(s) |
20 Pieces Per Package |
1 Day(s) | 21.5 | 21.5 | - | 4548623782706 | 440-2910 | 150 °C (30 min.) | 1 Pack (20 pcs) | ||
฿ 221.67 |
TAPES FOR OFFICE WORK | 1 Piece(s) | - | 10 Day(s) | 18 | 1 | For general glass | 4548623782713 | 423-2372 | - | 1 Roll |
[Features]
· High quality double-sided tape that is ideal for display use, and can be peeled off without damaging the adhered item or the surface it is adhered to.
[Applications]
· For putting up materials or photos on glass, metal, paper and plastic surfaces.
Part Number |
---|
859LN |
859RN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Details Type | JAN Code | Trusco Code | Continuous operating temperature | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 177.21 |
TAPES FOR OFFICE WORK | 1 Pack(s) |
20 Pieces Per Package |
1 Day(s) | 21.5 | 21.5 | - | 4548623782706 | 440-2910 | 150 °C (30 min.) | 1 Pack (20 pcs) | ||
฿ 221.67 |
TAPES FOR OFFICE WORK | 1 Piece(s) | - | 10 Day(s) | 18 | 1 | For general glass | 4548623782713 | 423-2372 | - | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?