(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch®, Adhesive Transfer Tape, Adhesive Applicator ATG700

Scotch®, Adhesive Transfer Tape, Adhesive Applicator ATG700

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ATG700

  • Product Type
    Adhesive Tape
  • JAN Code
    0051131065055
  • Trusco Code
    475-3429
  • Continuous operating temperature
    120°C (60 Minutes)
  • Internal capacity
    1 unit
Part Number
ATG700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,308.00

TAPES FOR OFFICE WORK 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Adhesive Tape
  • JAN Code
    0051131065055
  • Trusco Code
    475-3429
  • Continuous operating temperature
    120°C (60 Minutes)
  • Internal capacity
    1 unit

Product Description

[Features]
· Transfers only the tape while winding the dedicated release paper of the double-sided tape.
· Eliminates the process of peeling the liner and proceeds straight to the next step.
· Tape can be cut without needing a cutter, providing excellent safety.
[Applications]
· For temporary anchoring of moisture-proof sheets
· For temporary anchoring of heat insulating plates
· For temporary anchoring of all sorts of materials

Specifications of ATG700

  • Product Type
    Adhesive Tape
  • JAN Code
    0051131065055
  • Trusco Code
    475-3429
  • Continuous operating temperature
    120°C (60 Minutes)
  • Internal capacity
    1 unit
Part Number
ATG700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,308.00

TAPES FOR OFFICE WORK 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1