Colored Cellophane Tape

Brand :
NICHIBAN

Caution

    Product Description

    Colored Cellusose Tape
    [Features]
    Scotch TapeR utilizing natural materials.
    [Specification]
    Thickness: 0.051mm
    Viscosity: 3.62N/10mm
    Tensile Strength: 41.4N/10mm
    [Materials]
    Base Material: Cellophane
    Adhesive: Rubber
    Spool: Recycled Paper 100%

    Features

    ●Scotch TapeR utilizing natural materials.

    Specification

    ●Thickness(mm):0.051
    ●Viscosity: 3.62N/10mm
    ●Tensile Strength: 41.4N/10mm

    Materials

    ●Base Material: Cellophane
    ●Adhesive: Rubber
    ●Spool: Recycled Paper100%
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Colored Cellophane Tape | NICHIBAN | MISUMI Thailand