(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

OPP tape Thickness 0.051 mm

OPP tape Thickness 0.051 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 69.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OPT-50100
OPT-5050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 117.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 1 Day(s) 100 4905009792887 391-7576 268 1 Roll

฿ 69.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 1 Day(s) 50 4905009792870 391-7584 143 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Thickness(mm)
    0.051
  • Color Details
    Clear
  • Tensile Strength
    37.5N/10mm
  • Adhesiveness
    2.7N/10mm
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
OPT-50100
OPT-5050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 117.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 1 Day(s) 100 4905009792887 391-7576 268 1 Roll

฿ 69.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 1 Day(s) 50 4905009792870 391-7584 143 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A transparent OPP tape which can make packing clean.

Specification

●Color:Clear
●Thickness(mm):0.051
●SPQ(roll):50
●Viscosity: 2.7N/10mm
●Tensile Strength: 37.5N/10mm

Materials

●Base Material: Polypropylene
●Adhesive: Acrylics