- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Scotch Transparent Packing-Use Tape 375 Series (Professional Specifications)
Specifications of 375SN
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 48
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.077
-
- Color Details
- Clear
-
- Adhesiveness
- 5.1N/10mm
-
- Tensile Strength
- 56N/10mm
-
- JAN Code
- 4548623628691
-
- Trusco Code
- 407-1611
-
- Cutting Method
- Cutter Required
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 251.75
|
OPP TAPE
|
1 Piece(s)
|
|
Same day
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 48
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.077
-
- Color Details
- Clear
-
- Adhesiveness
- 5.1N/10mm
-
- Tensile Strength
- 56N/10mm
-
- JAN Code
- 4548623628691
-
- Trusco Code
- 407-1611
-
- Cutting Method
- Cutter Required
-
- Internal capacity
- 1 Roll
Product Description
A transparent packaging tape which uses rubber-based adhesive.
[Features]
· Suitable for packaging heavy items.
· A professional-specification, transparent packaging tape with excellent hold and strength.
· Stronger than craft tape, cloth tape, etc., meaning it can be used for heavy packaging.
· Can be written on with oil-based inks. Can be overlapped.
[Applications]
· Sealing document boxes and long storage boxes.
· Heavy packaging up to approx. 20 kg.
Specifications of 375SN
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 48
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.077
-
- Color Details
- Clear
-
- Adhesiveness
- 5.1N/10mm
-
- Tensile Strength
- 56N/10mm
-
- JAN Code
- 4548623628691
-
- Trusco Code
- 407-1611
-
- Cutting Method
- Cutter Required
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 251.75
|
OPP TAPE
|
1 Piece(s)
|
|
Same day
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?