- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Scotch® Transparent Packing-Use Tape 375 Series (Professional Specifications) Cutter Attached
Specifications of 375DSN
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 48
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.077
-
- Color Details
- Clear
-
- Adhesiveness
- 5.1N/10mm
-
- Tensile Strength
- 56N/10mm
-
- JAN Code
- 4548623628707
-
- Trusco Code
- 407-1603
-
- Cutting Method
- Cutter Required
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 315.53
|
OPP(POLYPROPYLENE) TAPES
|
24 Piece(s)
|
|
5 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 48
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.077
-
- Color Details
- Clear
-
- Adhesiveness
- 5.1N/10mm
-
- Tensile Strength
- 56N/10mm
-
- JAN Code
- 4548623628707
-
- Trusco Code
- 407-1603
-
- Cutting Method
- Cutter Required
-
- Internal capacity
- 1 Roll
Product Description
[Features]
· Uses rubber-based adhesive, making it suitable for heavy packaging and able to withstand shocks.
· Can be overlapped.
· A transparent tape that won't cover any design or text on the surface.
[Applications]
· Heavy packaging, professional specification.
Specifications of 375DSN
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 48
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.077
-
- Color Details
- Clear
-
- Adhesiveness
- 5.1N/10mm
-
- Tensile Strength
- 56N/10mm
-
- JAN Code
- 4548623628707
-
- Trusco Code
- 407-1603
-
- Cutting Method
- Cutter Required
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 315.53
|
OPP(POLYPROPYLENE) TAPES
|
24 Piece(s)
|
|
5 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?