(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

OPP tape No.333

OPP tape No.333

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 118.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
333-T
333T38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 143.00

OPP(POLYPROPYLENE) TAPES 50 Piece(s) 10 Day(s) 48 4547691696632 293-0137 272 1 Roll

฿ 118.00

OPP(POLYPROPYLENE) TAPES 60 Piece(s) 10 Day(s) 38 4547691655356 353-8907 211 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    100
  • Thickness(mm)
    0.053
  • Color Details
    Clear
  • Tensile Strength
    35.3N/10mm
  • Adhesiveness
    3.4N/10mm
  • Core diameter
    3 inches (76 mm)
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

[Features]
・ It has excellent water resistance, tensile strength, and impact resistance.
・ It has good weather resistance as it uses an acrylic adhesive.
・ An environmentally friendly product, as no organic solvents were used in its manufacture.
[Applications]
·For medium to heavy packaging.

Part Number
333-T
333T38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 143.00

OPP(POLYPROPYLENE) TAPES 50 Piece(s) 10 Day(s) 48 4547691696632 293-0137 272 1 Roll

฿ 118.00

OPP(POLYPROPYLENE) TAPES 60 Piece(s) 10 Day(s) 38 4547691655356 353-8907 211 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent wear resistance and impact resistance.
●Since acrylic adhesive is used, excellent in weather resistance.

Specification

●Color:Clear
●Thickness(mm):0.053
●Viscosity: 3.4N/10mm
●Tensile Strength: 35.3N/10mm

Materials

●Base Material: Polypropylene
●Adhesive: Acrylics