(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape, Environmentally Conscious

Craft Paper Backed Tape, Environmentally Conscious

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 224WC5050V

  • Product Type
    Adhesive Tape
  • Color
    Purple-base
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Purple
  • Tensile Strength
    58N/10mm
  • Adhesiveness
    3.2N/10mm
  • JAN Code
    4547691706843
  • Trusco Code
    382-6848
  • Mass(g)
    295
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
224WC5050V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 140.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 1 Day(s) Purple-base 50 Purple 4547691706843 382-6848 295 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Tensile Strength
    58N/10mm
  • Adhesiveness
    3.2N/10mm
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Able to write letters with oil-based ink.
· Uses ecological paper tube containing recycled paper.
· Less carbon dioxide is produced during combustion.
· Comes in a total of 10 bright, colorful shades.

[Application]
· For general packaging.

Specifications of 224WC5050V

  • Product Type
    Adhesive Tape
  • Color
    Purple-base
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Purple
  • Tensile Strength
    58N/10mm
  • Adhesiveness
    3.2N/10mm
  • JAN Code
    4547691706843
  • Trusco Code
    382-6848
  • Mass(g)
    295
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
224WC5050V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 140.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 1 Day(s) Purple-base 50 Purple 4547691706843 382-6848 295 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can write character with oil-based ink.

Specification

●Thickness(mm):0.14
●Viscosity: 3.2N/10mm
●Tensile Strength: 58N/10mm

Materials

●Base Material: Craft Paper (without polyethylene laminate)
●Adhesive: Rubber