Craft Paper Backed Tape, No Wrap Craft Tape, Environmentally Friendly

Brand :
OKAMOTO
Caution
Product Description
[Features]
· No packaging reduces excess waste (2.1 g/roll).
· Ultra-thin paper tube (11.3 g/roll).
· Less carbon dioxide is produced during combustion.
· By not laminating polyethylene, writing can be done with oil-based magic markers.
Features
●Reduces extra garbage without packaging(2.1g/roll).●By not laminating polyethylene, character can be written with oil-based marker.
Specification
●Q'ty Per Pack(roll):50●Color:Cardboard Box
●W x L(mm x m):48 x 50
●Thickness(mm):0.14
●Viscosity: 3.2N/10mm
●Tensile Strength: 58.8N/10mm
Materials
●Base Material: Craft Paper(without polyethylene laminate)●Adhesive: Rubber