(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Matting Tape - Shadow Warrior

Matting Tape - Shadow Warrior

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 359.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
MT-08-BK-50MM
MT-08-WH-50MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 519.92

ADHESIVECLOTHTAPES 1 Piece(s) 10 Day(s) Black Color Black 4967529552907 471-1785 1 Roll

฿ 359.81

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) White Color White 4967529552914 471-1793 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.17
  • Adhesive Strength
    8N/25mm
  • Tensile Strength
    350N/50mm
  • Mass(g)
    230
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
· The surface of the tape has a matte finish that does not reflect light.
· Cuts straight and cleanly for excellent workability.
· Leaves little adhesive residue.
[Applications]
· Hiding sealed joints, etc.
· Marking positions.

Part Number
MT-08-BK-50MM
MT-08-WH-50MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 519.92

ADHESIVECLOTHTAPES 1 Piece(s) 10 Day(s) Black Color Black 4967529552907 471-1785 1 Roll

฿ 359.81

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) White Color White 4967529552914 471-1793 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1