(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Tape, Handy Cloth No.451

Cloth Tape, Handy Cloth No.451

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 451-50

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Details
    Cream
  • Tensile Strength
    44.2N/10mm
  • Adhesiveness
    3.5N/10mm
  • JAN Code
    4970520344068
  • Trusco Code
    443-7837
  • Mass(g)
    315
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
451-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 169.42

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Details
    Cream
  • Tensile Strength
    44.2N/10mm
  • Adhesiveness
    3.5N/10mm
  • JAN Code
    4970520344068
  • Trusco Code
    443-7837
  • Mass(g)
    315
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Workability has been improved by making it easier to cut by hand.
· The adhesive layer is thick, so it will stick even to uneven surfaces.
· Able to be overlapped, and can be written on with oil-based inks.
[Applications]
· For heavy packaging.

Specifications of 451-50

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Details
    Cream
  • Tensile Strength
    44.2N/10mm
  • Adhesiveness
    3.5N/10mm
  • JAN Code
    4970520344068
  • Trusco Code
    443-7837
  • Mass(g)
    315
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
451-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 169.42

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1