(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Cloth Tape (For Packaging)

PE Cloth Tape (For Packaging)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 200.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
411N50C
411N50T
420B
420G
420Q
420R
420Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness
(mm)
Color Details Tensile Strength Adhesiveness JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 221.06

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Yellows 0.14 Cream 41.6N/10mm 3.0N/10mm 4547691715357 469-4244 180 1 Roll

฿ 221.06

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Transparency 0.14 Clear 41.6N/10mm 3.0N/10mm 4547691715340 469-4252 180 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Blue Type 0.12 Blue 35N/10mm 2.92N/10mm 4547691725059 469-4261 150 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 12 Day(s) Green 0.12 Green 35N/10mm 2.92N/10mm 4547691725073 469-4279 150 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Transparency 0.12 Clear 35N/10mm 2.92N/10mm 4547691725035 469-4287 150 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Red Type 0.12 Red 35N/10mm 2.92N/10mm 4547691725042 469-4295 150 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 14 Day(s) Yellows 0.12 Yellow 35N/10mm 2.92N/10mm 4547691725066 469-4309 150 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Uses a highly water-resistant fabric.
· Easy to cut by hand, making packaging simpler.
[Applications]
· For light to medium weight packaging.

Part Number
411N50C
411N50T
420B
420G
420Q
420R
420Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness
(mm)
Color Details Tensile Strength Adhesiveness JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 221.06

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Yellows 0.14 Cream 41.6N/10mm 3.0N/10mm 4547691715357 469-4244 180 1 Roll

฿ 221.06

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Transparency 0.14 Clear 41.6N/10mm 3.0N/10mm 4547691715340 469-4252 180 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Blue Type 0.12 Blue 35N/10mm 2.92N/10mm 4547691725059 469-4261 150 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 12 Day(s) Green 0.12 Green 35N/10mm 2.92N/10mm 4547691725073 469-4279 150 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Transparency 0.12 Clear 35N/10mm 2.92N/10mm 4547691725035 469-4287 150 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) Red Type 0.12 Red 35N/10mm 2.92N/10mm 4547691725042 469-4295 150 1 Roll

฿ 200.09

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 14 Day(s) Yellows 0.12 Yellow 35N/10mm 2.92N/10mm 4547691725066 469-4309 150 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1