(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Tape No.600V Color Black/White/Red/Yellow

Cloth Tape No.600V Color Black/White/Red/Yellow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of N60W-V03

  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.22
  • Color Detail
    White
  • Adhesive Strength
    3.8N/10mm
  • Tensile Strength
    44N/10mm
  • JAN Code
    4901860184915
  • Trusco Code
    471-1289
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
N60W-V03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 235.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) White Color White 4901860184915 471-1289 1 Roll

Basic Specifications

  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.22
  • Adhesive Strength
    3.8N/10mm
  • Tensile Strength
    44N/10mm
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Available in 8 common colors.
· Useful in a wide range of applications, such as sorting packages or simply making them look better.
[Applications]
· Cardboard packaging.
· Sorting the contents of a package.

Specifications of N60W-V03

  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.22
  • Color Detail
    White
  • Adhesive Strength
    3.8N/10mm
  • Tensile Strength
    44N/10mm
  • JAN Code
    4901860184915
  • Trusco Code
    471-1289
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
N60W-V03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 235.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) White Color White 4901860184915 471-1289 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1