- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of J5438
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.18
-
- Adhesiveness
- 5.9N/20mm
-
- Tensile Strength
- 30.6N/10mm
-
- Color Details
- Brown
-
- JAN Code
- 4904140854386
-
- Trusco Code
- 764-1320
-
- Mass
- 265
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 142.71
|
ADHESIVE CLOTH TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.18
-
- Adhesiveness
- 5.9N/20mm
-
- Tensile Strength
- 30.6N/10mm
-
- Color Details
- Brown
-
- JAN Code
- 4904140854386
-
- Trusco Code
- 764-1320
-
- Mass
- 265
-
- Amount Of Content
- 1 Roll
Product Description
Cloth tape for light packaging.
[Features]
·A thinner type that is easy to use
·Can be easily rewound and can be cut straight by hand and can be written with oil-based ink
[Applications]
·For packing parcels and parcels
・ For reinforcing corners of paper boxes, etc.
·For bundling, temporary fixing, and universal repair
·Great for sealing cardboard
Specifications of J5438
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.18
-
- Adhesiveness
- 5.9N/20mm
-
- Tensile Strength
- 30.6N/10mm
-
- Color Details
- Brown
-
- JAN Code
- 4904140854386
-
- Trusco Code
- 764-1320
-
- Mass
- 265
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 142.71
|
ADHESIVE CLOTH TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?