- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of KZ001
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 45
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.18
-
- Color Details
- Cardboard
-
- Tensile Strength
- 43.1N/10mm
-
- Adhesiveness
- 3.5N/10mm
-
- JAN Code
- 4547691698735
-
- Trusco Code
- 356-8784
-
- Mass(g)
- 480
-
- Cutting Method
- Can cut by hand
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 277.88
|
OPP(POLYPROPYLENE) TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 45
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.18
-
- Color Details
- Cardboard
-
- Tensile Strength
- 43.1N/10mm
-
- Adhesiveness
- 3.5N/10mm
-
- JAN Code
- 4547691698735
-
- Trusco Code
- 356-8784
-
- Mass(g)
- 480
-
- Cutting Method
- Can cut by hand
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· By reducing the width from 50 mm to 45 mm the product is lighter and easier to use.
· Reduces waste by using less material.
[Applications]
· For work on construction sites.
Specifications of KZ001
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 45
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.18
-
- Color Details
- Cardboard
-
- Tensile Strength
- 43.1N/10mm
-
- Adhesiveness
- 3.5N/10mm
-
- JAN Code
- 4547691698735
-
- Trusco Code
- 356-8784
-
- Mass(g)
- 480
-
- Cutting Method
- Can cut by hand
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 277.88
|
OPP(POLYPROPYLENE) TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?