(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESTELITE Tape No.430

ESTELITE Tape No.430

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 430

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Color Details
    Cardboard
  • Shaft Diameter(mm)
    3.2
  • Tensile Strength
    54.9N/10mm
  • Adhesiveness
    3.9N/10mm
  • JAN Code
    4970520364059
  • Trusco Code
    324-4130
  • Mass(g)
    333
  • Particle Size(#)
    60
  • Core diameter
    3 inches (76 mm)
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
430
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 300.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Color Details
    Cardboard
  • Shaft Diameter(mm)
    3.2
  • Tensile Strength
    54.9N/10mm
  • Adhesiveness
    3.9N/10mm
  • JAN Code
    4970520364059
  • Trusco Code
    324-4130
  • Mass(g)
    333
  • Particle Size(#)
    60
  • Core diameter
    3 inches (76 mm)
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Easy to deploy and easy to use.
·It has strong adhesiveness and is easy to cut by hand.
·Highly water resistance.

Specifications of 430

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Color Details
    Cardboard
  • Shaft Diameter(mm)
    3.2
  • Tensile Strength
    54.9N/10mm
  • Adhesiveness
    3.9N/10mm
  • JAN Code
    4970520364059
  • Trusco Code
    324-4130
  • Mass(g)
    333
  • Particle Size(#)
    60
  • Core diameter
    3 inches (76 mm)
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
430
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 300.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strong adhesion and excellent in hand-cut performance.
●Excellent in water resistance.

Specification

●Color:Cardboard Box
●W x L(mm x m):50 x 50
●Thickness(mm):0.13
●SPQ(roll):30
●Viscosity: 3.9N/10mm
●Tensile Strength: 54.9N/10mm

Materials

●Base Material: Polyester Woven Fabric
●Adhesive: Rubber