(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recycled PET Cloth Tape Eco-friendly

Recycled PET Cloth Tape Eco-friendly

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 452RC

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Details
    Cream
  • Tensile Strength
    44.2N/10mm
  • Adhesiveness
    3.5N/10mm
  • JAN Code
    4547691707475
  • Trusco Code
    382-6864
  • Mass(g)
    315
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
452RC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 170.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Details
    Cream
  • Tensile Strength
    44.2N/10mm
  • Adhesiveness
    3.5N/10mm
  • JAN Code
    4547691707475
  • Trusco Code
    382-6864
  • Mass(g)
    315
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Specifications of 452RC

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Details
    Cream
  • Tensile Strength
    44.2N/10mm
  • Adhesiveness
    3.5N/10mm
  • JAN Code
    4547691707475
  • Trusco Code
    382-6864
  • Mass(g)
    315
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
452RC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 170.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fibers recycled from plastic bottles are used as weft yarns.

Specification

●Color:Cream
●W x L(mm x m):50 x 25
●Thickness(mm):0.2
●SPQ(roll):30
●Viscosity: 3.5N/10mm
●Tensile Strength: 44.2N/10mm

Materials

●Base Material: Staple Fiber, Polyester Woven Fabric
●Adhesive: Rubber