(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.890 Adhesive Tape

No.890 Adhesive Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 142.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO89038X25
NO89050X25
NO89075X25
NO890100X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 142.49

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) 38 4909622730868 487-0727 270 1 Roll

฿ 179.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 5 Day(s) 50 4909622730516 487-0735 330 1 Roll

฿ 265.21

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) 75 4909622730875 487-0743 500 1 Roll

฿ 345.36

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) 100 4909622730882 487-0719 666 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    25
  • Thickness(mm)
    0.22
  • Color Detail
    Cardboard
  • Adhesive Strength
    11.2N/25mm
  • Tensile Strength
    117.5N/25mm
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

An economy type cloth tape for packaging.
[Features]
· A standard type tape (for medium sized packages), suitable for a wide range of applications.
· Can be used for sorting packages, packaging, on production lines, etc.
[Applications]
· Ideal for sealing cardboard boxes, repairing general packaging, etc.

Part Number
NO89038X25
NO89050X25
NO89075X25
NO890100X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 142.49

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) 38 4909622730868 487-0727 270 1 Roll

฿ 179.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 5 Day(s) 50 4909622730516 487-0735 330 1 Roll

฿ 265.21

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) 75 4909622730875 487-0743 500 1 Roll

฿ 345.36

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 10 Day(s) 100 4909622730882 487-0719 666 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1