(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.850 Recycled PET Fabric Adhesive Tape

No.850 Recycled PET Fabric Adhesive Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO85050X25

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.22
  • Color Detail
    Cardboard
  • Adhesive Strength
    10.9N/25mm
  • Tensile Strength
    97.2N/25mm
  • JAN Code
    4909622730202
  • Trusco Code
    487-0701
  • Mass(g)
    333
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
NO85050X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 279.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 14 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.22
  • Color Detail
    Cardboard
  • Adhesive Strength
    10.9N/25mm
  • Tensile Strength
    97.2N/25mm
  • JAN Code
    4909622730202
  • Trusco Code
    487-0701
  • Mass(g)
    333
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

A cloth tape made of recycled thread, which has earned the PET plastic bottle recycled product mark.
[Features]
· A standard tape.
· Environmentally friendly, as it uses fibers made of recycled PET plastic bottles.
· Uses recycled synthetic fiber.
[Applications]
· Ideal for sealing, repairing and packaging cardboard boxes.

Specifications of NO85050X25

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.22
  • Color Detail
    Cardboard
  • Adhesive Strength
    10.9N/25mm
  • Tensile Strength
    97.2N/25mm
  • JAN Code
    4909622730202
  • Trusco Code
    487-0701
  • Mass(g)
    333
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
NO85050X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 279.00

OPP(POLYPROPYLENE) TAPES 1 Piece(s) 14 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1