(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflective Tape Green / Fluorescent Yellow Green / Red / Blue

Reflective Tape Green / Fluorescent Yellow Green / Red / Blue

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 174.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RR-1-B
RR-1-B6P
RR-1-G
RR-1-G6P
RR-1-R
RR-1-R6P
RR-1-YG
RR-1-YG6P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,975.73

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Blue - 2.5 4990173024476 752-0255 435 1 Roll

฿ 174.47

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Blue 70 - 4990173024537 752-0263 12 1 Pack (1 pcs)

฿ 2,975.73

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Green - 2.5 4990173024469 752-0271 435 1 Roll

฿ 174.47

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Green 70 - 4990173024520 752-0280 12 1 Pack (1 pcs)

฿ 2,975.73

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Red - 2.5 4990173024445 752-0298 435 1 Roll

฿ 174.47

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red 70 - 4990173024506 752-0301 12 1 Pack (1 pcs)

฿ 2,975.73

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Fluorescent, Yellow-Green - 2.5 4990173024490 752-0310 435 1 Roll

฿ 174.47

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Fluorescent, Yellow-Green 70 - 4990173024544 752-0328 12 1 Pack (1 pcs)

Basic Specifications

  • Product Type
    Other
  • Width(mm)
    50
  • Thickness(mm)
    6
  • Mounting Method
    Pasting Type

Product Description

[Features]
·This product has a high retroreflection effect of the light source due to the special reflector.
·It calls attention to the reflection of the light source in dangerous places where there is no light source at night.
·It can be cut with a cutter or the like according to the required length.
[Applications]
·For all kinds of signs such as factories and warehouses.
·Various danger signs.
·For anti-collision signs.
·Step markings for various facilities.
·Induction display.

Part Number
RR-1-B
RR-1-B6P
RR-1-G
RR-1-G6P
RR-1-R
RR-1-R6P
RR-1-YG
RR-1-YG6P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,975.73

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Blue - 2.5 4990173024476 752-0255 435 1 Roll

฿ 174.47

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Blue 70 - 4990173024537 752-0263 12 1 Pack (1 pcs)

฿ 2,975.73

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Green - 2.5 4990173024469 752-0271 435 1 Roll

฿ 174.47

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Green 70 - 4990173024520 752-0280 12 1 Pack (1 pcs)

฿ 2,975.73

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Red - 2.5 4990173024445 752-0298 435 1 Roll

฿ 174.47

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red 70 - 4990173024506 752-0301 12 1 Pack (1 pcs)

฿ 2,975.73

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Fluorescent, Yellow-Green - 2.5 4990173024490 752-0310 435 1 Roll

฿ 174.47

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Fluorescent, Yellow-Green 70 - 4990173024544 752-0328 12 1 Pack (1 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1