(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar Type Full Color Message Board

Solar Type Full Color Message Board

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1110-6002-00

  • Product Type
    Display stand
  • Details Type
    Single-Sided Type
  • Color Details
    Green
  • Frontage(mm)
    760
  • Depth(mm)
    990
  • Height(mm)
    1790~2050
  • JAN Code
    4562461481096
  • Trusco Code
    764-8201
  • Power Supply
    Solar battery 30 W X 2, AC charger
  • Power Consumption(W)
    11 or less
  • Battery drive time
    Five days when fully charged
  • Data Input Method
    PC input (via USB memory)
  • Amount Of Content
    1 unit
Part Number
1110-6002-00 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 625,842.00

฿ 515,380.89

SIGN STANDS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Display stand
  • Details Type
    Single-Sided Type
  • Color Details
    Green
  • Frontage(mm)
    760
  • Depth(mm)
    990
  • Height(mm)
    1790~2050
  • JAN Code
    4562461481096
  • Trusco Code
    764-8201
  • Power Supply
    Solar battery 30 W X 2, AC charger
  • Power Consumption(W)
    11 or less
  • Battery drive time
    Five days when fully charged
  • Data Input Method
    PC input (via USB memory)
  • Amount Of Content
    1 unit

Product Description

[Features]
·Easy-to-understand display with full-color video and various text colors.
·Operates continuously for more than 5 days on battery alone.
·NETIS registered product. (Registration number: CB-100003-V)
[Applications]
·For displaying regulations in road construction.
·Ensuring the safety of the area around a construction site.

Specifications of 1110-6002-00

  • Product Type
    Display stand
  • Details Type
    Single-Sided Type
  • Color Details
    Green
  • Frontage(mm)
    760
  • Depth(mm)
    990
  • Height(mm)
    1790~2050
  • JAN Code
    4562461481096
  • Trusco Code
    764-8201
  • Power Supply
    Solar battery 30 W X 2, AC charger
  • Power Consumption(W)
    11 or less
  • Battery drive time
    Five days when fully charged
  • Data Input Method
    PC input (via USB memory)
  • Amount Of Content
    1 unit
Part Number
1110-6002-00 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 625,842.00

฿ 515,380.89

SIGN STANDS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1