(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Frame (with Sign Keeper)

Aluminum Frame (with Sign Keeper)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1103-0213-05

  • Product Type
    Display stand
  • Color Details
    Silver
  • Frontage(mm)
    555
  • Depth(mm)
    700
  • Height(mm)
    1550
  • Compatible Plate Size(mm)
    Height x Width (mm): 1400X550
  • JAN Code
    4562461480983
  • Trusco Code
    764-8171
  • Amount Of Content
    1 unit
Part Number
1103-0213-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,759.44

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Display stand
  • Color Details
    Silver
  • Frontage(mm)
    555
  • Depth(mm)
    700
  • Height(mm)
    1550
  • Compatible Plate Size(mm)
    Height x Width (mm): 1400X550
  • JAN Code
    4562461480983
  • Trusco Code
    764-8171
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lightweight construction sign aluminum frame that does not rust.
· Sandbags, etc. can be placed on top of "Signkeeper" weight stands to prevent signs from falling over.
[Applications]
· Displaying regulations for road works.
· Ensuring the safety of the area around a construction site.

Specifications of 1103-0213-05

  • Product Type
    Display stand
  • Color Details
    Silver
  • Frontage(mm)
    555
  • Depth(mm)
    700
  • Height(mm)
    1550
  • Compatible Plate Size(mm)
    Height x Width (mm): 1400X550
  • JAN Code
    4562461480983
  • Trusco Code
    764-8171
  • Amount Of Content
    1 unit
Part Number
1103-0213-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,759.44

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1