(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protek Marking Stand (4-language display), Plain Display Panel

Protek Marking Stand (4-language display), Plain Display Panel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FU665-000X-MB

  • Product Model
    Display Stand
  • Frontage(mm)
    1600
  • Depth(mm)
    200
  • Height(mm)
    720
  • JAN Code
    4903180170388
  • Trusco Code
    472-1454
  • Amount Of Content
    1 unit
Part Number
FU665-000X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,589.00

SIGN CASES 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Model
    Display Stand
  • Frontage(mm)
    1600
  • Depth(mm)
    200
  • Height(mm)
    720
  • JAN Code
    4903180170388
  • Trusco Code
    472-1454
  • Amount Of Content
    1 unit

Product Description

[Features]
· Extremely useful plain panel-type stand to which Protec, Petasigns (sold separately) or commercially available signs can be applied.
[Applications]
· Accident prevention panel.

Specifications of FU665-000X-MB

  • Product Model
    Display Stand
  • Frontage(mm)
    1600
  • Depth(mm)
    200
  • Height(mm)
    720
  • JAN Code
    4903180170388
  • Trusco Code
    472-1454
  • Amount Of Content
    1 unit
Part Number
FU665-000X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,589.00

SIGN CASES 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1