(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Half 275 SL Standing Sideboard

Half 275 SL Standing Sideboard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,912.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1102-3026-02
1102-3029-02
1102-3030-02
1102-3032-02
1102-3033-02
1102-3034-02
1102-3035-02
1102-3042-02
1102-3044-02
1102-3053-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Text Color Details JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 3,912.00

SIGN STANDS 1 Piece(s) 14 Day(s) Go Slow White 4562461480846 764-8073 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) One-Way Traffic White 4562461480853 764-8081 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Under construction Yellow 4562461480860 764-8090 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 19 Day(s) m to Area Under Construction Blue 4562461480877 764-8103 - 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Road Work 50 m Blue 4562461480884 764-8111 - 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Construction 100 m Ahead Blue 4562461480891 764-8120 - 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 19 Day(s) Mind the Step Yellow 4562461480907 764-8138 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 10 Day(s) Request White 4562461480914 764-8146 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Stop Position White 4562461480938 764-8154 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Entry and Exit for On-site Vehicles White 4562461480976 764-8162 3.1 1 unit

Basic Specifications

  • Product Type
    Display stand
  • Details Type
    Single-Sided Type
  • Frontage(mm)
    280
  • Depth(mm)
    40
  • Height(mm)
    1560
  • Plate surface size(mm)
    (Length x width): 1400X275 mm
  • Specification 1
    Reflective plate surface with iron frame
  • Amount Of Content
    1 unit

Product Description

[Features]
· Narrow form ensures safety when passing through.
· Reflective surfaces draw attention, even at night.
[Applications]
· Displaying regulations for road works.
· Ensuring the safety of the area around a construction site.

Part Number
1102-3026-02
1102-3029-02
1102-3030-02
1102-3032-02
1102-3033-02
1102-3034-02
1102-3035-02
1102-3042-02
1102-3044-02
1102-3053-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Text Color Details JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 3,912.00

SIGN STANDS 1 Piece(s) 14 Day(s) Go Slow White 4562461480846 764-8073 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) One-Way Traffic White 4562461480853 764-8081 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Under construction Yellow 4562461480860 764-8090 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 19 Day(s) m to Area Under Construction Blue 4562461480877 764-8103 - 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Road Work 50 m Blue 4562461480884 764-8111 - 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Construction 100 m Ahead Blue 4562461480891 764-8120 - 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 19 Day(s) Mind the Step Yellow 4562461480907 764-8138 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 10 Day(s) Request White 4562461480914 764-8146 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Stop Position White 4562461480938 764-8154 3.1 1 unit

฿ 3,912.00

SIGN STANDS 1 Piece(s) 12 Day(s) Entry and Exit for On-site Vehicles White 4562461480976 764-8162 3.1 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1