(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Road marking number (0 to 9) L size

Road marking number (0 to 9) L size

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 341.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM110
RM111
RM112
RM113
RM114
RM115
RM116
RM117
RM118
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 346.46

ANZENHYOSHIKI 1 Piece(s) 19 Day(s) 0 170 4953571060200 495-3606 82 1 pc.

฿ 341.92

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 1 70 4953571060217 495-3614 52 1 pc.

฿ 345.55

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 2 170 4953571060224 495-3622 76 1 pc.

฿ 345.25

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 3 170 4953571060231 495-3631 74 1 pc.

฿ 344.79

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 4 170 4953571060248 495-3649 71 1 pc.

฿ 346.61

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 5 170 4953571060255 495-3657 83 1 pc.

฿ 346.77

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) Both 6 & 9 170 4953571060262 495-3665 84 1 pc.

฿ 343.43

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 7 170 4953571060279 495-3673 62 1 pc.

฿ 346.92

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 8 170 4953571060286 495-3681 85 1 pc.

Basic Specifications

  • Product Type
    Other
  • Details Type
    Welding Type
  • Height(mm)
    300
  • Amount Of Content
    1 pc.

Product Description

[Features]
· New type of road marking materials.
· Heat with a burner for easy welding.
· Highly abrasion-resistant marking material that cannot be shaved off or peeled off easily.
[Applications]
· Affixing signs in car parks, etc.

Part Number
RM110
RM111
RM112
RM113
RM114
RM115
RM116
RM117
RM118
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 346.46

ANZENHYOSHIKI 1 Piece(s) 19 Day(s) 0 170 4953571060200 495-3606 82 1 pc.

฿ 341.92

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 1 70 4953571060217 495-3614 52 1 pc.

฿ 345.55

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 2 170 4953571060224 495-3622 76 1 pc.

฿ 345.25

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 3 170 4953571060231 495-3631 74 1 pc.

฿ 344.79

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 4 170 4953571060248 495-3649 71 1 pc.

฿ 346.61

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 5 170 4953571060255 495-3657 83 1 pc.

฿ 346.77

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) Both 6 & 9 170 4953571060262 495-3665 84 1 pc.

฿ 343.43

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 7 170 4953571060279 495-3673 62 1 pc.

฿ 346.92

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 8 170 4953571060286 495-3681 85 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1