(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Road marking digital parts

Road marking digital parts

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 829.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM109
RM119
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Height
(mm)
Width
(mm)
Numerical finishing size
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 829.55

ANZENHYOSHIKI 1 Pack(s)

10 Pieces Per Package

19 Day(s) Digital Parts S 75 15 Width x Height (mm): 75X150 4953571060194 495-3592 36 1 pc (10 pcs)

฿ 1,105.94

ANZENHYOSHIKI 1 Pack(s)

10 Pieces Per Package

12 Day(s) Digital Parts L 150 30 Width x Height (mm): 150X300 4953571060293 495-3690 120 1 pc (10 pcs)

Basic Specifications

  • Product Type
    Other
  • Details Type
    Welding Type
  • Amount Of Content
    1 pc (10 pcs)

Product Description

[Features]
· Parts can be used in combination to create all numbers and some letters.
· New type of road marking materials.
· Heat with a burner for easy welding.
· Highly abrasion-resistant marking material that cannot be shaved off or peeled off easily.
[Applications]
· Affixing signs and numbers in car parks, etc.

Part Number
RM109
RM119
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Height
(mm)
Width
(mm)
Numerical finishing size
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 829.55

ANZENHYOSHIKI 1 Pack(s)

10 Pieces Per Package

19 Day(s) Digital Parts S 75 15 Width x Height (mm): 75X150 4953571060194 495-3592 36 1 pc (10 pcs)

฿ 1,105.94

ANZENHYOSHIKI 1 Pack(s)

10 Pieces Per Package

12 Day(s) Digital Parts L 150 30 Width x Height (mm): 150X300 4953571060293 495-3690 120 1 pc (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1