(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Road Marking Sign

Road Marking Sign

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 819-26

  • Product Type
    Magnetic sticker
  • Display Content
    Pedestrian path
  • Vertical(mm)
    1000
  • Horizontal(mm)
    150
  • JAN Code
    4582183903720
  • Trusco Code
    371-7321
  • Mounting specification
    Adhesive Sheet
  • Mass(g)
    250
  • Amount Of Content
    1 pc.
Part Number
819-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,019.54

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    Pedestrian path
  • Vertical(mm)
    1000
  • Horizontal(mm)
    150
  • JAN Code
    4582183903720
  • Trusco Code
    371-7321
  • Mounting specification
    Adhesive Sheet
  • Mass(g)
    250
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Vibrant colors stand out even on road surfaces.
· Simple installation. Just peel off the rear sheet and apply.

Specifications of 819-26

  • Product Type
    Magnetic sticker
  • Display Content
    Pedestrian path
  • Vertical(mm)
    1000
  • Horizontal(mm)
    150
  • JAN Code
    4582183903720
  • Trusco Code
    371-7321
  • Mounting specification
    Adhesive Sheet
  • Mass(g)
    250
  • Amount Of Content
    1 pc.
Part Number
819-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,019.54

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1