(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sign Label for Outdoor use (for Inkjet) Magnetic Set

Sign Label for Outdoor use (for Inkjet) Magnetic Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 32008

  • Product Type
    Other
  • Details Type
    Includes Protective Cover, Glossy
  • Color
    White
  • Sheet size
    A4
  • Label size length × width(mm)
    297×210
  • Thickness(mm)
    0.15
  • JAN Code
    4906186320085
  • Trusco Code
    471-2331
  • Specifications
    Please adhere the UV protective cover film included with the printed white film labels. It can be printed with an inkjet printer (pigmented ink).
  • Mass(g)
    380
  • Amount Of Content
    1 Pack (2 Sheets)
Part Number
32008
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 640.64

ANZENHYOSHIKI 1 Pack(s)

2 Pieces Per Package

14 Day(s) 1 Pack (2 Sheets)

Basic Specifications

  • Product Type
    Other
  • Details Type
    Includes Protective Cover, Glossy
  • Color
    White
  • Sheet size
    A4
  • Label size length × width(mm)
    297×210
  • Thickness(mm)
    0.15
  • JAN Code
    4906186320085
  • Trusco Code
    471-2331
  • Specifications
    Please adhere the UV protective cover film included with the printed white film labels. It can be printed with an inkjet printer (pigmented ink).
  • Mass(g)
    380
  • Amount Of Content
    1 Pack (2 Sheets)

Product Description

[Features]
· Magnetic sheets can be created with a PC and an inkjet printer.
[Applications]
· Warning displays on work sites
· Outdoor notices
· General displays

Specifications of 32008

  • Product Type
    Other
  • Details Type
    Includes Protective Cover, Glossy
  • Color
    White
  • Sheet size
    A4
  • Label size length × width(mm)
    297×210
  • Thickness(mm)
    0.15
  • JAN Code
    4906186320085
  • Trusco Code
    471-2331
  • Specifications
    Please adhere the UV protective cover film included with the printed white film labels. It can be printed with an inkjet printer (pigmented ink).
  • Mass(g)
    380
  • Amount Of Content
    1 Pack (2 Sheets)
Part Number
32008
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 640.64

ANZENHYOSHIKI 1 Pack(s)

2 Pieces Per Package

14 Day(s) 1 Pack (2 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1