(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
31049 |
31050 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size | Label size length × width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,481.65 |
ANZENHYOSHIKI | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | A4 | 297×210 | 4906186310499 | 471-2285 | 1588 | 1 Pack (10 Sheets) | ||
฿ 1,140.99 |
ANZENHYOSHIKI | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | A3 | 420×297 | 4906186310505 | 471-2293 | 450 | 1 Pack (2 Sheets) |
[Features]
· Magnetic sheets can be created using a laser printer.
[Applications]
· Display on items to which magnets adhere, such as steel racks
Part Number |
---|
31049 |
31050 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size | Label size length × width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,481.65 |
ANZENHYOSHIKI | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | A4 | 297×210 | 4906186310499 | 471-2285 | 1588 | 1 Pack (10 Sheets) | ||
฿ 1,140.99 |
ANZENHYOSHIKI | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | A3 | 420×297 | 4906186310505 | 471-2293 | 450 | 1 Pack (2 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?