(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
31023 |
31024 |
31030 |
31047 |
31048 |
31069 |
31070 |
31071 |
31076 |
31077 |
31089 |
31090 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Color | Sheet size | Label size length × width (mm) |
Thickness (mm) |
Imposition | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 959.00 |
ANZENHYOSHIKI | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Peelable, Matte | White | A4 | 297×210 | 0.16 | - | 4906186310239 | 471-2242 | 145 | 1 Pack (10 pcs) | ||
฿ 909.68 |
ANZENHYOSHIKI | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | Peelable, Gloss | Transparency | A4 | 297×210 | 0.14 | - | 4906186310246 | 471-2251 | 145 | 1 Pack (10 pcs) | ||
฿ 910.72 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
14 Day(s) | Peelable, Matte | White | A3 | 420×297 | 0.16 | - | 4906186310307 | 471-2269 | 215 | 1 Pack (5 pcs) | ||
฿ 2,323.41 |
ANZENHYOSHIKI | 1 Pack(s) |
30 Pieces Per Package |
Same day | Matting | White | A4 | 297×210 | 0.16 | - | 4906186310475 | 449-0151 | - | 1 Pack (30 pcs) | ||
฿ 2,104.74 |
ANZENHYOSHIKI | 1 Pack(s) |
30 Pieces Per Package |
19 Day(s) | Gloss | Transparency | A4 | 297×210 | 0.15 | - | 4906186310482 | 471-2277 | 385 | 1 Pack (30 pcs) | ||
฿ 520.53 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | Matting | White | A4 | 139×99.1 | 0.16 | - | 4906186310697 | 449-0169 | - | 1 Pack (5 pcs) | ||
฿ 510.72 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
14 Day(s) | Matting | White | A4 | 42.3×86.4 | 0.16 | - | 4906186310703 | 449-0177 | - | 1 Pack (5 pcs) | ||
฿ 520.53 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | Matting | White | A4 | 33.86×64 | 0.16 | - | 4906186310710 | 449-0185 | - | 1 Pack (5 pcs) | ||
฿ 525.00 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
1 Day(s) | For Oil Surfaces, Matting | White | A4 | 293×206 | 0.16 | 1-Surface | 4906186310765 | 756-4015 | 100 | 1 Pack (5 pcs) | ||
฿ 520.53 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
14 Day(s) | For Oil Surfaces, Matting | White | A4 | 42.3×86.4 | 0.16 | 12-Surface | 4906186310772 | 756-4023 | 100 | 1 Pack (5 pcs) | ||
฿ 911.00 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
1 Day(s) | For Oil Surfaces, Luster | White | A4 | 293×206.0 | 0.16 | 1-Surface | 4906186310895 | 756-4031 | 175 | 1 Pack (5 pcs) | ||
฿ 862.19 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | For Oil Surfaces, Luster | White | A4 | 42.3×86.4 | 0.16 | 12-Surface | 4906186310901 | 756-4040 | 175 | 1 Pack (5 pcs) |
[Features]
· Waterproof and light resistant film labels for outdoor use that can be printed using a PC and laser printer.
· Can be applied firmly and removed cleanly.
[Applications]
· Warning displays on work sites
· Outdoor notices
· General displays
Part Number |
---|
31023 |
31024 |
31030 |
31047 |
31048 |
31069 |
31070 |
31071 |
31076 |
31077 |
31089 |
31090 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Color | Sheet size | Label size length × width (mm) |
Thickness (mm) |
Imposition | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 959.00 |
ANZENHYOSHIKI | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Peelable, Matte | White | A4 | 297×210 | 0.16 | - | 4906186310239 | 471-2242 | 145 | 1 Pack (10 pcs) | ||
฿ 909.68 |
ANZENHYOSHIKI | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | Peelable, Gloss | Transparency | A4 | 297×210 | 0.14 | - | 4906186310246 | 471-2251 | 145 | 1 Pack (10 pcs) | ||
฿ 910.72 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
14 Day(s) | Peelable, Matte | White | A3 | 420×297 | 0.16 | - | 4906186310307 | 471-2269 | 215 | 1 Pack (5 pcs) | ||
฿ 2,323.41 |
ANZENHYOSHIKI | 1 Pack(s) |
30 Pieces Per Package |
Same day | Matting | White | A4 | 297×210 | 0.16 | - | 4906186310475 | 449-0151 | - | 1 Pack (30 pcs) | ||
฿ 2,104.74 |
ANZENHYOSHIKI | 1 Pack(s) |
30 Pieces Per Package |
19 Day(s) | Gloss | Transparency | A4 | 297×210 | 0.15 | - | 4906186310482 | 471-2277 | 385 | 1 Pack (30 pcs) | ||
฿ 520.53 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | Matting | White | A4 | 139×99.1 | 0.16 | - | 4906186310697 | 449-0169 | - | 1 Pack (5 pcs) | ||
฿ 510.72 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
14 Day(s) | Matting | White | A4 | 42.3×86.4 | 0.16 | - | 4906186310703 | 449-0177 | - | 1 Pack (5 pcs) | ||
฿ 520.53 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | Matting | White | A4 | 33.86×64 | 0.16 | - | 4906186310710 | 449-0185 | - | 1 Pack (5 pcs) | ||
฿ 525.00 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
1 Day(s) | For Oil Surfaces, Matting | White | A4 | 293×206 | 0.16 | 1-Surface | 4906186310765 | 756-4015 | 100 | 1 Pack (5 pcs) | ||
฿ 520.53 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
14 Day(s) | For Oil Surfaces, Matting | White | A4 | 42.3×86.4 | 0.16 | 12-Surface | 4906186310772 | 756-4023 | 100 | 1 Pack (5 pcs) | ||
฿ 911.00 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
1 Day(s) | For Oil Surfaces, Luster | White | A4 | 293×206.0 | 0.16 | 1-Surface | 4906186310895 | 756-4031 | 175 | 1 Pack (5 pcs) | ||
฿ 862.19 |
ANZENHYOSHIKI | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | For Oil Surfaces, Luster | White | A4 | 42.3×86.4 | 0.16 | 12-Surface | 4906186310901 | 756-4040 | 175 | 1 Pack (5 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?