(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
825-85 |
826-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Display Content | Mount Specification | Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
JAN Code | Trusco Code | Number of Pieces Per Pack | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.80 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | 12 Day(s) | Fire Extinguisher - Down Arrow | 2 Holes | 240 | 80 | 1.2 | 4582183903850 | 371-7372 | 2.5 mmφ holes: up 1, down 1 | 20 | A firefighting sign to hang on where the fire extinguisher and fire prevention water tank are installed. 50% made of recycled polypropylene. | 1 pc. | ||
฿ 255.39 |
EMERGENCY SIGNS | 1 Piece(s) | 10 Day(s) | Fire Extinguisher ABC How to Use | No Hole (Unprocessed) | 215 | 250 | 1 | 4582183903874 | 371-7399 | - | 60 | A firefighting sign to hang on where the fire extinguisher and fire prevention water tank are installed. | 1 pc. |
[Features]
· Fire prevention signs for fire extinguisher and fire hydrant installation locations.
· Utilizes 50% recycled polypropylene.
[Applications]
· Factories, offices, distribution warehouses, commercial facilities.
Part Number |
---|
825-85 |
826-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Display Content | Mount Specification | Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
JAN Code | Trusco Code | Number of Pieces Per Pack | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.80 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | 12 Day(s) | Fire Extinguisher - Down Arrow | 2 Holes | 240 | 80 | 1.2 | 4582183903850 | 371-7372 | 2.5 mmφ holes: up 1, down 1 | 20 | A firefighting sign to hang on where the fire extinguisher and fire prevention water tank are installed. 50% made of recycled polypropylene. | 1 pc. | ||
฿ 255.39 |
EMERGENCY SIGNS | 1 Piece(s) | 10 Day(s) | Fire Extinguisher ABC How to Use | No Hole (Unprocessed) | 215 | 250 | 1 | 4582183903874 | 371-7399 | - | 60 | A firefighting sign to hang on where the fire extinguisher and fire prevention water tank are installed. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?