(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indicator Plate Mounting Bracket Aluminum Flat Gusset for U Band

Indicator Plate Mounting Bracket Aluminum Flat Gusset for U Band

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KH-91

  • Product Type
    Display stand parts
  • Vertical(mm)
    62
  • Horizontal(mm)
    250
  • JAN Code
    4580284634741
  • Trusco Code
    481-2441
  • Accessory
    Double-Sided Tape on Back Side
  • Mass(g)
    140
  • Amount Of Content
    1 pc.
Part Number
KH-91
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 514.01

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Display stand parts
  • Vertical(mm)
    62
  • Horizontal(mm)
    250
  • JAN Code
    4580284634741
  • Trusco Code
    481-2441
  • Accessory
    Double-Sided Tape on Back Side
  • Mass(g)
    140
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be attached to the rear of signs using strong double-sided tape.
[Applications]
· When using a U band to install sign boards.

Specifications of KH-91

  • Product Type
    Display stand parts
  • Vertical(mm)
    62
  • Horizontal(mm)
    250
  • JAN Code
    4580284634741
  • Trusco Code
    481-2441
  • Accessory
    Double-Sided Tape on Back Side
  • Mass(g)
    140
  • Amount Of Content
    1 pc.
Part Number
KH-91
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 514.01

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1