- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 9058
-
- Product Type
- Display stand parts
-
- Applicable Ball Size
- For φ48.6/φ50.8
-
- JAN Code
- 4580284634703
-
- Trusco Code
- 481-2409
-
- Accessory
- Bolt/Nut/Washer x 3 pcs Each
-
- Mass(g)
- 140
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 440.87
|
ANZENHYOSHIKI
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set |
Basic Specifications
-
- Product Type
- Display stand parts
-
- Applicable Ball Size
- For φ48.6/φ50.8
-
- JAN Code
- 4580284634703
-
- Trusco Code
- 481-2409
-
- Accessory
- Bolt/Nut/Washer x 3 pcs Each
-
- Mass(g)
- 140
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· Can attach signs of 5 mm or less in thickness to pipes (Ø48.6) or Ø50.8 poles.
[Applications]
· Installation of thin signs.
Specifications of 9058
-
- Product Type
- Display stand parts
-
- Applicable Ball Size
- For φ48.6/φ50.8
-
- JAN Code
- 4580284634703
-
- Trusco Code
- 481-2409
-
- Accessory
- Bolt/Nut/Washer x 3 pcs Each
-
- Mass(g)
- 140
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 440.87
|
ANZENHYOSHIKI
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?